My contact person
Hitech UAB

Terminalo g. 3

54469 / Biruliskiu k. Kauno raj.

Fon +370 37 323271

Fax +370 37 203273

igubal® clevis joints

igubal® clevis joint  
Most important features:

Very low weight

High tensile forces

Combinable with rod end bearings of the dimensional series E

vibration dampening

Noise dampening

Available for left-hand and right-hand threads

igubal® clevis joints are solid polymer made of igumid G according to DIN 71752, which can be combined with the rod end bearings of the dimensional series E as counterpiece.

They consist of clevis joint, pin and circlip, or alternatively with spring loaded pin.

When to use it?

When high stiffening is required

When freedom from corrosion is desired

When lubrication should not be used

When you want to save weight

When maintenance-free dry operation is desired

When the easiest installation should be implemented

When combinations with pneumatic cylinders and gas struts should be implemented

When not to use?

When temperatures above +200°C prevail

When dimensions over 20 mm are needed

Clevis joint, mm

Clevis joint with and without pin and circlip.

Clevis joint, mm    

igubal® clevis joints with spring loaded pins, mm

igubal® clevis joints with spring loaded pins, mm    

Clevis joint, mm

Complete knee joints consisting of clevis joint and rod end bearing

Clevis joint, mm    

igubal® spring loaded pin, mm

igubal® spring loaded pin, mm    

igubal® pin, mm GBM/GSR

Pin and circlip

igubal® pin, mm GBM/GSR    

Metal detectable igubal® clevis joints

igubal® clevis joint, detectable, mm

igubal® clevis joint, detectable, mm    

igubal® clevis joints with spring loaded pins, detectable, mm

igubal® clevis joints with spring loaded pins, detectable, mm    

igubal® spring loaded pin, detectable, mm

igubal® spring loaded pin, detectable, mm