E4.1L - high dynamics, light and cost effective


All-rounder e-chains® and e-tubes for high dynamics. The E4.1L series was developed to combine the advantages of the E2/000 and E4.1 series in one series. On the one hand the stability of the E4.1 system and on the other the easy accessibility and assembly of the E2/000 system. The E4.1L system is the ideal energy chain for mechanical engineering and applications where there must be an optimum relationship between technical requirements and economic efficiency.
E4.1L New, very cable-friendly interior separation product range available.
E4.1L Pivoting and locking mounting brackets are available.
E4.1L KMA mounting brackets with all-round fixing option.

e-chain® with crossbars at every link, swivel lid on both sides

ready for shipping in 24-48 hours Series E4.31L

Internal height hi: 31 mm
Internal widths Bi: 40 - 300 mm
Bending radii R: 055 - 250 mm
Pitch: 46 mm

ready for shipping in 24-48 hours Series E4.38L

Inner height hi: 38 mm
Inner widths Bi: 50 - 400 mm
Bending radii R: 063 - 350 mm
Pitch: 56 mm

ready for shipping in 24-48 hours Series E4.48L

Inner height hi: 48 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 075 - 350 mm
Pitch: 67 mm

ready for shipping in 24-48 hours Series E4.64L

Inner height hi: 64 mm
Inner widths Bi: 50 – 400 mm
Bend radii R: 100 – 400 mm
Pitch: 91 mm

e-tube, to be opened from both sides, lids can be hinge-opened - protection against chips and dirt

ready for shipping in 24-48 hours Serie R4.31L

Internal height hi: 31 mm
Internal widths Bi: 50 - 300 mm
Bending radii R: 075 - 250 mm
Pitch: 46 mm

ready for shipping in 24-48 hours Serie R4.38L

Internal height hi: 38 mm
Internal widths Bi: 50 - 300 mm
Bending radii R: 100 - 350 mm
Pitch: 56 mm

ready for shipping in 24-48 hours Serie R4.48L

Inner height hi: 48 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 100 - 350 mm
Pitch: 67 mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining, separating and opening of the e-chain® and e-tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Request free E4.1L sample

Are you interested in the E4.1L system and want to see it yourself before making a final decision? 

Then you are welcome to order this free sleeve .

Ask for a free sample now

E4.1L e-chains® with 4-part structure

Low weight and high strength

Ideal ratio of inner and outer dimensions with thinner outer links and optimised crossbar geometry

30% lighter and lower-priced than E4.1

e-chains® and e-tubes openable along the inner and outer radius, from both sides

Very tightly fitting lids, virtually no gaps or openings

Openable along inner and outer radius

Inside completely accessible for easy filling

Typical industrial sectors and applications

Cost-effective alternative for E4.1

for unsupported applications

If the strength of the E2/000 is insufficient, but an E4.1 is too big


Quiet operation

Quiet operation

41dB(A) determined in the igus® laboratory, v = 1.8m/s unsupported
ESD material

ESD classification

Electrically conductive ESD versions upon request
High strength
High strength
iF Design Award

iF Design Award

2014 for series R4.1L

Installation videos

Connecting two E4.1L chain segments
Replacing E4.1L chain links

E4.1L extender crossbar

Extender crossbars E4.1L

ready for shipping in 24-48 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH