Direct-current motors

The DC motors are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact. Due to their particularly space-saving design, they are no longer dependent on the motor flange and coupling. The fact that DC motors can be operated via a power supply unit, battery or motor control system speaks in their favour. They are also temperature-resistant between -10 and +60°C.

Produktų skaičius: 0
Deja, šioje kategorijoje šiuo metu nėra prekių. Ar jums reikia pagalbos ar individualizuoto sprendimo? „igus® LiveChat“ padės jums nedelsiant! Arba atsiunskite mums žinutę!