iglidur® UW, flanged bearing, mm - UWFM

The underwater endurance runner, for fast rotation under water

iglidur® UW, flanged bearing, mm - UWFM
iglidur® UW, flanged bearing, mm - UWFM drawing
1 from 2
iglidur® UW, flanged bearing, mm - UWFM
iglidur® UW, flanged bearing, mm - UWFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UWFM-0304-05
  • Material: iglidur® UW
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low humidity absorption
  • Excellent wear resistance under water
  • High media resistance
iglidur® UW | The underwater endurance runner, for fast rotation under water
The best iglidur® plain bearing for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.

Typical application areas

Fluid technology

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For underwater applications and in liquid media
  • For low loads
  • For high rotational speeds
  • For extreme wear resistance in media-lubricated continuous operation
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 

This plain bearing is suitable for hydrodynamic applications. Learn more about this topic.

Unsure if it fits?

Consulting

I look forward to answering your questions

Linas Andrijauskas
Linas Andrijauskas+37065536591Write e-mail

Shipping and consultation