iglidur® Z, flanged bearing, imperial - ZFI

Long service life under extreme conditions

iglidur® Z, flanged bearing, imperial - ZFI
iglidur® Z, flanged bearing, imperial - ZFI drawing
1 from 2
iglidur® Z, flanged bearing, imperial - ZFI
iglidur® Z, flanged bearing, imperial - ZFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZFI-0203-03
  • Material: iglidur® Z
  • igus-icon-info
    Parts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.3125 in
    • b1 0.1875 in
    • b2 0.032 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Extremely resistant to edge pressure
  • Resistant to shocks and impact
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
Highest compressive strength, paired with high flexibility, gives the bearings made of iglidur® Z their outstanding properties in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical application areas

Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Linas Andrijauskas
Linas Andrijauskas+37065536591Write e-mail

Shipping and consultation