Angled / in-line ball and socket joints

Our igubal angled and axial thrust bearings for rotating and pivoting movements provide the perfect solution for various applications across different industrial sectors. The igubal angle joint is the optimal choice for precise rotating and pivoting movements, while the igubal axial joint is specifically designed for axial movements. The housings are made of igumid G, an exceptionally impact-resistant polymer capable of withstanding temperatures ranging from -30°C to +80°C. The ball stud is available in either plastic or metal to meet the requirements of your specific application. iglidur W300 is used as the sliding element, a material with outstanding wear resistance, even under demanding conditions with rough shafts and abrasive environmental media. Thanks to their lightweight design and easy installation, our axial and angular joints are ideal for applications requiring quick setup. Additionally, they dampen vibrations and resist dirt and dust, ensuring their reliability even in challenging environments. Explore the versatility and performance of our igubal angular and axial joints, compliant with DIN 71802 and DIN 71752 standards.

Produktų skaičius: 0