My contact person
Hitech UAB

Terminalo g. 3

54469 / Biruliskiu k. Kauno raj.

+370 37 323271
+370 37 203273

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

chainflex® CF240 data cable

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicone-free
  • chainflex® class: 4.4.2.1
Product description
chainflex® CF240 data cable PVC
 
Typical application areas
  • For medium duty use
  • Light oil influence
  • Preferably indoor applications, but also outdoor ones at temperatures > 5 °C
  • Unsupported travel distances and up to 50 m for gliding applications
  • Storage and retrieval units for high-bay warehouses, machining units/packaging machines, handling, indoor cranes
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Double strokes*  5 Millionen  7.5 million  10 million
Temperature, < 10 m ≥ 10 m < 10 m ≥ 10 m < 10 m ≥ 10 m
von/bis [°C] R min. [Faktor x d] R min. [Faktor x d] R min. [Faktor x d]
+5 / +1512.51513,51614.517
+15 / +60 1012.5 1113.51214.5
+60 / +70 12.515 13.51614.517
* Higher number of double strokes possible - use the function of service life calculation on this page.
Certificates and standards
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU UL/CSA AWM
Style 11008 and 2464, 300 V, 80 °C
Technical data
Accessories
Downloads

Consulting

We would be happy to answer your questions personally

Photo
Saulius Vaitkevicius

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h