igus-icon-lupe
igus-icon-lupe
1 nuo 2
- Installation size: NEMA23 / Flange dimension 56mm
- Power class: 75W
- Resistance value: 4.7Ω
- With solder connection
igus-icon-lieferzeit-dotDLE-BR-75-4R7
When
braking from high speeds, voltages are generated that can flow back. This can result in error messages in the drives. To counteract this, igus® has external braking resistors in its product portfolio. These convert the induced voltage into heat. This allows the motor to be operated in the high speed range.