chainflex® motor cable CFFLAT - flat cable

CFFLAT.40.01 product image
igus-icon-lupe
CFFLAT.40.01 product image
igus-icon-lupe
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. High flexural strength braiding made of tinned copper wires 4. High tensile strength centre element
igus-icon-lupe
1 from 3
CFFLAT.40.01 product image
CFFLAT.40.01 product image
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. High flexural strength braiding made of tinned copper wires 4. High tensile strength centre element
  • For heavy duty applications
  • TPE outer jacket
  • Bio-oil-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV resistance: High
igus-icon-lieferzeit-dotCFFLAT.40.01
1x4.0

Consulting

I look forward to answering your questions

Saulius Vaitkevicius
Saulius Vaitkevicius+370 64029199Write e-mail

Shipping and consultation