The drygear® Apiro® heavy-duty lift/push drive is the reinforced version of the proven Apiro® lift/push drive and was developed specifically for applications where higher load capacity, more stability and precise guidance of lifting movements are required.
The Apiro lift/push drive is used for adjusting lanes and heights or for pusher applications (e.g. in the beverage and packaging industries). In contrast to the Apiro rack and pinion gears, significantly greater forces of up to 250N can be transmitted. It is easy to synchronise several lift/push drives.
At igus®, Apiro® stands for cost-effective worm gears and flexible, customer-specific solutions. The modular gearbox system offers a wide range of products based on the combination of various designs of gearbox input and output, different transmission ratios and a wide range of accessories. In addition to worm gears, the modular gearbox system also includes bevel and linear gearboxes.
A modular design and the simple connection of individual components allow for the cost-effective implementation of an infinite number of applications. Hence the name: "Apiro" is the Greek word for "infinite".
Apiro® can also be used to implement special solutions quickly and with little cost.
General Properties:
- Worm gear in dry operation
- Heavy-duty version for increased loads
- Lightweight and efficient with motion plastics
- Cost-effective
- Application temperature: +5°C to +50°C
- Resistant to dirt
- Flexible use in modular gearbox systems
- Manual or motor drive possible
- Service life tested in the laboratory
Application areas:
- Height and stroke adjustments
- Format and lane adjustments
- Pusher and positioning tasks
- Adjustment mechanisms in machine and plant engineering
- Applications with increased mechanical requirements