drygear® worm gear PRT, installation size 30, symmetrical

RL-D-30-101-5-01033 product image
igus-icon-lupe
RL-D-30-101-5-01033 technical drawing
igus-icon-lupe
1 from 2
RL-D-30-101-5-01033 product image
RL-D-30-101-5-01033 technical drawing

drygear® worm gear

  • 30mm inner diameter on the turntable
  • Drive shaft with 10mm outer diameter
  • Speed of up to 12rpm under maximum load
  • Max. output torque of 20Nm
  • Available transmissions: 5:1, 30:1, 50:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
  • Insensitive to dirt and moisture
igus-icon-lieferzeitRL-D-30-101-5-01033
5:1