drygear® worm gear PRT, installation size 50, asymmetrical

RL-D-50-102-48-01035 product image
igus-icon-lupe
RL-D-50-102-48-01035 technical drawing
igus-icon-lupe
1 nuo 2
RL-D-50-102-48-01035 product image
RL-D-50-102-48-01035 technical drawing

drygear® worm gearbox

  • 50mm inner diameter on the turntable
  • Drive shaft with 15mm outer diameter
  • Speeds up to 8rpm under maximum load Maximum
  • output torque up to 50Nm
  • Available transmissions: 48:1, 70:1
  • Conditionally self-locking at the output
  • Dry operation thanks to tribologically optimized plastics
  • Maintenance-free
  • 40% lighter than comparable metal alternatives
  • Resistant to dirt and moisture
igus-icon-lieferzeitRL-D-50-102-48-01035
48:1