drygear® worm gear PRT, installation size 50, symmetrical

RL-D-50-101-48-01033 product image
igus-icon-lupe
RL-D-50-101-48-01033 technical drawing
igus-icon-lupe
1 from 2
RL-D-50-101-48-01033 product image
RL-D-50-101-48-01033 technical drawing

drygear® worm gear

  • 50mm inner diameter on the slewing ring
  • Drive shaft with 15mm outer diameter
  • Speeds of up to 8rpm under maximum load
  • Max. output torque of 50Nm
  • Available transmission ratios: 48:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
  • Insensitive to dirt and moisture
igus-icon-lieferzeitRL-D-50-101-48-01033
48:1