igus-icon-lupe
igus-icon-lupe
1 nuo 2
- Simple assembly
- Stainless steel bolt and nut
- DIN 705 (light series)
- Very light and inexpensive
igus-icon-lieferzeit-dotSRM-S20-V-KS
igumid G
20
Our slotted plastic set collars can be mounted radially as a stop, e.g. on cables or shafts, and thus ensure secure attachment to the bearing unit. Clamping is achieved by reducing the slot height using the stainless steel adjusting nut. This can be tightened or loosened with a standard hexagon.
Thanks to the combination of plastic and stainless steel, the set collars are particularly lightweight, maintenance-free and therefore ideal for use in corrosive environments.