Network cables

The harnessed special cables for network, Ethernet, fibre optic or fieldbus applications are tested for use in energy chains with many millions of cycles. The range includes harnessed graded index fibre optic cables, CAT5/6/7 cables, Ethernet cables and Profibus/Profinet cables. The harnessed network cables have been approved by various bodies and conform to various standards and directives: UL, CleanRoom, EAC, CEi, CTP,GL, RoHS-II, CSA, CE and DESINA. The harnessed network cables are highly flexible cables designed for high levels of stress, as well as being flame-retardant and oil-resistant.

  • Oil-resistant and resilient
  • Smallest bend radii down to 12.5 x d
Produktų skaičius: 0
Nieko nerasta? igus® tiesioginis pokalbis Jums padės nedelsiant! Arba tiesiog atsiųskite mums žinutę

Consulting

I look forward to answering your questions

Linas Andrijauskas
Linas Andrijauskas+37065536591Write e-mail

Shipping and consultation