Slewing ring ball bearings

Slewing ring ball bearings made of high-performance plastics are designed for rotating applications in equipment and machine construction. The igus slewing ring ball bearing runs lubrication-free, is corrosion- and maintenance-free and suitable for increased loads. Among other things, it is ideal for turntables, control panels, packaging technology, furniture and medical technology. Thanks to their low weight and smooth running, our solutions are also suitable for sensitive environments. In our shop, you can filter your slewing ring ball bearing by size, ball material, load and temperature range. You can check the price and availability and download CAD data. Many variants are available from stock and ready for quick dispatch. The xiros slewing ring ball bearing is based on tribologically optimised polymers that do not require external lubrication and are also ideal for use in the food industry. This helps you avoid dirt, reduce downtime and costly maintenance work. Select your slewing ring ball bearing now in the igus shop and benefit from our decades of plastics expertise. Customised solutions, special diameters and special designs are also available on request.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Saulius Vaitkevicius
Saulius Vaitkevicius+370 64029199Write e-mail

Shipping and consultation