drylin W carriage WW-CC-RAM | With clamps | For RAM Mounts

WW-10-40-10-CC-RAM product image
igus-icon-lupe
WW-10-40-10-CC-RAM product image
igus-icon-lupe
WW-10-40-10-CC-RAM product image
igus-icon-lupe
WW-10-40-10-CC-RAM product image
igus-icon-lupe
1 from 4
drylin W carriage WW-CC-RAM | With clamps | For RAM Mounts
drylin W carriage WW-CC-RAM | With clamps | For RAM Mounts
drylin W carriage WW-CC-RAM | With clamps | For RAM Mounts
drylin W carriage WW-CC-RAM | With clamps | For RAM Mounts
igus-icon-arrow-left
igus-icon-arrow-right
  • Customisable - straight or curved rails, different sizes and integration of e-chains for tidy cable guidance
  • Customisable rails up to 4,000m, precise to the millimetre, with or without fixing hole pattern, available in silver or black anodised finish
  • RAM as an industry standard - many displays are already RAM-compatible and fit onto the igus carriage
  • 100% lubrication-free, ideal for clean cabin environments
igus-icon-lieferzeitWW-10-40-10-CC-RAM
10-40

Consulting

I look forward to answering your questions

Saulius Vaitkevicius
Saulius Vaitkevicius+370 64029199Write e-mail

Shipping and consultation