Change Language :

Protect your wallet and the environment with a used robot from igus. The robots have been used, for example, at trade shows or in our customer test area. All robots are fully functional. The stocks are constantly updated, but the goods may already be sold at this moment. All offers are therefore only valid while stocks last. Please note that a guarantee is excluded and resale is not permitted!
€4,704.80
€2,726.35 (Price may vary by country)
Without control system
free of charge
360mm
up to 60 picks/min.
2kg
x4
11,317.72 €
€7,922.41 (Price may vary by country)
igus Robot Control integrated
free of charge
7th axis with 3000mm stroke
6 + 1
2kg
x2
€9,181.76
€6,427.23 (Price may vary by country)
including igus Robot Control
free of charge
560mm
IP45 splash water
2kg
1 piece

€6,699.48
€4,689.64 (Price may vary by country)
including igus Robot Control
free of charge
509 x 427.5 x 150mm
3
25N
1 piece

€4,441.60
€3,553.28 (Price may vary by country)
Without control system
free of charge
400 x 750 x 150mm
3
50N
x4
€4,543.92
€2,726.35 (Price may vary by country)
Without control system
free of charge
500 x 500 x 200mm
3
50N
x3
€4,935.36
€2,961.21 (Price may vary by country)
Without control system
free of charge
360mm
up to 60 picks/min.
50N
x3

€7,127.43
€4,989.20 (Price may vary by country)
integrated igus Robot Control
free of charge
600mm
Motor encoder
10N
1 piece
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr