guidefast

Economical energy supply for crane girders and indoor cranes

guidefast
  1. Quick and easy fastening using clamping rails
  2. One-piece steel channel with 2 m standard length
  3. abrasion-resistant: glide bar for centre-fixed
  4. Gutter joints are connected via clips, so no shearing edges
  5. Clever: 2 versions of bracket with integrated strain relief
  • Save up to 80% assembly time compared to conventional guide systems
  • Fits almost any standard crane girder
  • 2 versions of bracket with integrated strain relief, for fixed installation of cable on the crane girder ± 5mm vertical tolerance of the bracket
  • For the standard tray length of 2.0 m - with or without glide bar
  • Can be used for any side-mounted application - not just on cranes
  • Easy to install thanks to prefabricated drilling patterns of the e-chain®® -mounting bracket
  • Standard material: galvanised steel. Also available in stainless steel. Material AISI 304 (AISI 304) or black powder-coated
  • Conductivity in accordance with DIN EN 61537: Standard with special connector
  • Long-term tested: Vibration, environment, strength
guidefast
guidefast

guide trough guidefast
guidefast
  • Standard length: 2,000mm
  • Standard material: galvanised steel
  • Each element has an opening for cable entry
  • Version with installed glide bar is also available
  • part number varies depending on size - please refer to the table below
Part numberFor e-chain®with or without glide barinner width trough BRi [mm]A [mm]B [mm]
GF91.30.025.2000 1500.025.RRR.0 | E2.21.025.RRR.0 without glide bar 42.56181
GF91.30.050.2000 1500.050.RRR.0 | E2.21.050.RRR.0without glide bar 67.561106
GF92.30.03.2000E2.26.038.RRR.0 | 2500.03.RRR.0 without glide bar 587597
GF92.30.05.2000 E2.26.057.RRR.0 | 2500.05.RRR.0 without glide bar 7775115.5
GF92.30.07.2000E2.26.077.RRR.0 | 2500.07.RRR.0 without glide bar 9775135.5
GF92.30.09.2000 2500.09.RRR.0 | E2.26.089.RRR.0 without glide bar 10975148
GF92.30.10.20002500.10.RRR.0 | E2.26.103.RRR.0 without glide bar 12375161.5
GF95.30.05.2000E2.38.050.RRR.0 | 2700.05.RRR.0 without glide bar 70105108.5
GF95.30.07.2000E2.38.075.RRR.0 | 2700.07.RRR.0 without glide bar 95105133.5
GF95.30.10.2000E2.38.100.RRR.0 | 2700.10.RRR.0 without glide bar 120105158.5
GF91.31.025.2000 1500.025.RRR.0 | E2.21.025.RRR.0 with glide bar 42.56181
GF91.31.050.2000 1500.050.RRR.0 | E2.21.050.RRR.0 with glide bar 67.5 61106
GF92.31.03.2000 E2.26.038.RRR.0 | 2500.03.RRR.0 with glide bar 587597
GF92.31.05.2000 E2.26.057.RRR.0 | 2500.05.RRR.0 with glide bar 7775115.5
GF92.31.07.2000 E2.26.077.RRR.0 | 2500.07.RRR.0 with glide bar 9775135.5
GF92.31.09.20002500.09.RRR.0 | E2.26.089.RRR.0 with glide bar 10975148
GF92.31.10.2000 2500.10.RRR.0 | E2.26.103.RRR.0 with glide bar 12375161.5
GF95.31.05.2000E2.38.050.RRR.0 | 2700.05.RRR.0 with glide bar 70105108.5
GF95.31.07.2000 E2.38.075.RRR.0 | 2700.07.RRR.0 with glide bar 95105133.5
GF95.31.10.2000 E2.38.100.RRR.0 | 2700.10.RRR.0 with glide bar 120105158.5

guidefast
guidefast Haler short
  • Supplied with terminal block and screw
  • Terminal block with conductivity available in accordance with DIN EN 61537: Standard
  • Fewer fastening options for fixed cables, therefore more space-saving than the long version
  • Standard support spacing: 1 holder per metre
Part number
GF9.2.12 guidefast, holder short version - clamping block standard
GF9.2.12.CD guidefast, holder short version - clamping block with conductivity
guideast
guidefast
guidefast Haler long
  • Supplied with terminal block and screw
  • Terminal block with conductivity available in accordance with DIN EN 61537: Standard
  • Extra many fastening options for permanently installed cables
  • Standard support spacing: 1 holder per metre
Part number
GF9.2.11guidefast, holder long version - clamping block standard
GF9.2.11.CD guidefast, holder long version - clamping block with conductivity
guidefast
guidefast
guidefast
  • Ensures that two gutter sections are connected without a step
  • Is attached with a rubber mallet
  • The connector is already included when ordering the Guidefast gutter >1000 mm
Part number
908.467 guidefast, holder short version - clamping block standard
guidefast
guidefast
guidefast

Consulting

I look forward to answering your questions

Hitech UAB (Distributor)+370 37 323271Write e-mail 

Shipping and consultation