Robotics news overview

igus newsletter

Don't miss any more igus news

Spring 2025

Fibre-rod & standard retraction system (RS) complete in ESD

RS and fibre-rod in ESD

Three parts for stability, cleanliness & economy

triflex R shop articles

triflex R heavy duty

triflex R heavy duty

Clean SCARA Cable Solution in ESD (study)

Clean SCARA Cable Solution ESD

SCARA Cable Solution in ESD material

SCARA Cable Solution ESD

Spring 2024

Fibre-rod for the dry cleanroom

Fibre-rod in the dry cleanroom

triflex R TRE.85 C version

TRE.85 C version

Clean SCARA Cable Solution size 24

Clean SCARA Cable Solution size 24

Spring 2023

Cable Clip

Cable Clip

Clean SCARA Cable Solution

Clean SCARA Cable Solution

Augmented reality in the Quick Robot

Augmented reality for the office

Spring 2022

triflex R News 2022

Spring 2021

TRX revolutionises 3D movement

triflex R TRX
  • Telescoping + twisting with an e-chain®
  • Extension of up to 40%
  • Currently compatible with the TRE.70 series
  • No need for additional attachments such as retraction systems

TRE.30.050.0.B small but ...

Autumn 2020

Scara cable solution

Corrugated hose reinforcement for SCARA robots

  • Nominal hose width 29mm (inside)
  • Sizes 23 and 36mm pending
  • The backbone for cable guidance on SCARA robots
  • Easy to retrofit
  • Rotary mounting
  • To increase the service life of corrugated hoses on SCARA robots.

Spring News 2020 summarised in 1:45 min.

Spring 2020

Directed pretension on UR10 and UR10e

Compact linear retraction system TR.RSEC.60

TR.RSEC.60

Linear, cost-effective retraction system TR.RSEL.60 + TR.RSEL.65

TR.RSEL.60 + 65
  • Product extensions to the existing RSEL retraction systems sizes 70 and 85
  • Chain sizes 60 and 65 can be used to realise handling packages cost-effectively in automotive production, for example
  • Modularised design of the RSEL series

Consulting

I look forward to answering your questions

Hitech UAB (Distributor)+370 37 323271Write e-mail

Shipping and consultation