FDM printing process: Customised production for your requirements

Four filament rolls, including four workpieces 3D-printed from the respective filament.

Where is the FDM printing process used?

FDM printing in practice

Maintenance-free grippers from the 3D printer

3D-printed gripper that screws small lids onto cosmetics containers.

Product turner made of iglidur i150 for beverage filling

Product turner with beverage cans that run through the turner and are rotated 180° due to the shape of the turner.

Gliders for floating mowers

Close-up of the cutting blade with assembled, 3D-printed plastic sliders.
Illustration of an FDM print head printing a question mark.

Request a solution for your project today

Advantages of the FDM printing process

Customised cylindrical component made from black i150 filament using the FDM process.
  • Versatile choice of materials: In addition to standard plastics such as PLA and ABS, which are also used in injection moulding, high-performance polymers can also be used. igus offers a wide range of wear-resistant plastics, including food-safe, chemical-resistant and heat-resistant materials.
  • Multi-colour printing and multi-material capability: With FDM, different filaments can be combined in one printing process to print components with different specifications.
  • Ease of use: The simple operation of most 3D printers makes the process particularly attractive for beginners.
  • Fast production: Small components are printed quickly - ideal for prototypes and small batches.
  • Cost efficiency: FDM printers are often more cost-effective to purchase and operate than other systems. The materials are inexpensive and readily available, which keeps operating costs low. The method also impresses with a clean process - without any protective equipment or additional devices such as ultrasonic cleaners.
Customised component made of blue-grey iglidur A350 filament, which was manufactured using the FDM process.

Limits of FDM printing

  • Lower level of detail: Visible layer lines and reduced precision compared to processes such as SLA or SLS.
  • Post-processing: Depending on the surface quality requirements, support structures and layer lines may require additional processing, e.g. sanding or painting.
  • Limited production volume: FDM is less economical for batch production. For large quantities, the injection moulding process offers clear advantages in terms of speed and costs per component.

When does each procedure make sense?

Criterion FDMSLSDLP
Dimensional stability Less accurateExactlyVery accurate
Surface qualityVisible layers Smooth, hardly any layer linesVery smooth
Mechanical propertiesHigher anisotropy in strength, fibre-reinforced material available Only slight anisotropy Very homogeneous structure, isotropic strength
Complex shapes possible?Restricted, support structures necessaryVery good, no support structures requiredVery good, fine details possible
Print durationFast for individual itemsFast with higher quantitiesFast with higher quantities
CostCost-effective Medium-pricedRather higher costs
Special features at igusLarge components, multi-material printing possible High-volume production, high dimensional accuracy Extremely fine details possible

Materials for FDM printing

Standard materials

  • Filaments such as PLA and PETG are the most commonly used.
  • PLA is user-friendly, biodegradable and ideal for decorative objects or simple prototypes.
  • PETG is robust, moisture-resistant and particularly suitable for indoor and outdoor applications.

Technical plastics

  • Filaments made from materials such as ABS, PC, PA or even PEEK are suitable for more specialised requirements.
  • They offer high mechanical stability, toughness and resistance to chemicals and UV influences.
  • Glass and carbon fibre reinforced plastics are used for better processability, higher strength and more attractive surfaces.
A roll of iglidur i150-BL filament in front of a black background.

Wear-resistant igus tribofilament

How does the FDM printing process work? A look at the technology

Schematic representation of the so-called strand deposition process, in which the individual zones and parts of the printer that are fundamentally involved in the FDM printing process are labelled.
  1. Material feed: The plastic filament is unwound from a spool and fed evenly into the 3D printer's print head.
  2. Material processing: The filament is heated in the print head - to temperatures between 190°C and 450°C, depending on the material - and released in molten form as a fine strand (extruded).
  3. Layer build-up: The print head moves precisely along the paths specified by the 3D model and applies the molten material layer by layer. Rapid cooling causes the plastic to solidify immediately and the individual layers bond together. This is how the component is created step by step.

Factors to consider when planning FDM printing

Typical challenges in FDM printing

A component in which the neon green filament has drawn the threads typical of "stringing".
A white 3D-printed component with clear holes in the surface
Preview image of the white paper with the "24 tips for 3D printing with filament"

More of this?

Secure printing without the cloud: the software solution for Bambu Studio in the corporate network