Gamybos gatvė 6-2
Kauno LEZ
Ramučiai, 54468 Kauno r. sav.
Weight savings and greater dynamics through plastic and aluminium
Lubricant-free and maintenance-free operation
Compact construction, modular design
4-edge profile with hollow chamber suitable for supply cables and media
Supplied ready to install with NEMA stepper motors
Very low noise and affordable prices
Max. axial load: 300 gr.
Max. speed
Linear: 0.5 m/s
Pivoting: 0.4 m/s
Max. stroke length: 200 mm
Max. pivot angle ∞ (depending on the energy supply system)
Recommended alignment of boom arm: 90° to the toothing
Toothing HTD-5M, toothed belt Neoprene 9 mm width
Transmission ratio 3:8
Lift/swivel unit, mounted on plain bearings made of iglidur® J, 4-edge gear rack made of hard anodised aluminium. Flange fixtures in anodised aluminium, NEMA11/17 stepper motors mounted
Optional: Stepper motor with encoder, freely positionable initiators